??
CAD model selection
HPC - LC40-2-7
HELP_VARIABLE
Company
HPC
Description
LC 40-50 - Friction torque limiter - Max torque 30Nm to 240Nm - Max torque 190Nm to 1.800Nm. Simplified representation
Bill of material
HPC - LC40-2-7
REF
Part number
LC40-2-7
E
ØE
40
mm
BH8
ØBh8
26
mm
D
Ød
7 mm
F
10.0
mm
GMAX
G max
mm
Enter value for GMAX
G max
mm
cm
inch
ft
H
3.0 mm
D1
ØD
22
mm
L
30.0
mm
CM
Ø torque max
28
Nm
NR
N° springs
2
PP
Recommended sprocket Pitch
Inch
PND
Recommended sprocket N°of teeth
18-21
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions