CAD model selection
HPC - LC95-2-15
Company
HPC
Description
LC 65-170 - Friction torque limiter - Max torque 30Nm to 240Nm - Max torque 190Nm to 1.800Nm. Simplified representation
Bill of material
HPC - LC95-2-15
REF
Part number
LC95-2-15
E
ØE
95
mm
BH8
ØBh8
60
mm
D
Ød
15
mm
F
18.0
mm
GMAX
G max
mm
H
4.0
mm
D1
ØD
52
mm
L
67.0
mm
CM
Ø torque max
340
Nm
NR
N° springs
2
PP
Recommended sprocket Pitch
1/2
5/8
3/4
Inch
PND
Recommended sprocket N°of teeth
30
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions