CAD model selection
HPC - G02-AL-8/8
Company
HPC
Description
GAL - Single universal joint Eco series - Light duty. Simplified representation
Bill of material
HPC - G02-AL-8/8
REF
Part number
G02-AL-8/8
ROT
Rotation
D
ØD
16
mm
A
ØA
8
mm
C
10
mm
L
40
mm
C1
Couple à 100 t/min
16.9
Nm
C2
Couple à 200 t/min
11.7
Nm
C3
Couple à 300 t/min
10.4
Nm
C4
Couple à 400 t/min
9.1
Nm
C5
Couple à 500 t/min
7.8
Nm
C6
Couple à 700 t/min
6.7
Nm
C7
Couple à 800 t/min
6.1
Nm
REP
Representation
Simplified representation
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions