您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{hpc/v3/modules/slides/tbd2.prj},{NB=hpc_TBD2-200-CV_200},{TIGE=TR12X3},{CRS=200.0},{CME=5},{CMV=0.45},{IND=003,0},{MAS=3.22},{INFO=INFO},{CRS1=200},{PPATH=tbd2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HPC - TBD2-200-CV
HELP_VARIABLE
Company
HPC
Description
TBD2 - Leadscrew table with opposing threads - Allows position to be quickly adjusted
Bill of material
HPC - TBD2-200-CV
REF
Part number
TBD2-200-CV
TBD2-200-CV
TIGE
TR12X3
CRS
Stroke
CME
Max supported load
5
kg
CMV
Moving torque on hand wheel
0.45
Nm
IND
Indication for 1 rev
003,0
MAS
Weight
3.22
3.22
kg
INFO
Informations
Information
INFO
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions