CAD model selection
HPC - GB0.5-25-RA04
Company
HPC
Description
GB0.5-RA Brass CuZn39Pb3 0,5 - Brass spur gear - Brass CuZn39Pb3 - Simplified view
Bill of material
HPC - GB0.5-25-RA04
REF
Part number
GB0.5-25-RA04
DET
Detail
Full
Simple
Z
N° of teeth
25
P
PCD
12.5
mm
D
Ø Outside
13.5
mm
M
Ø Boss
11.0
mm
A
Ø Bore
4
mm
E
3 mm
F
7
mm
G
10
mm
T
Ø
-
mm
J
0.0
mm
CT
Torque
0.120
Nm
MAS
Weight
0.008
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions