CAD model selection
HPC - PR65C-16-150/SS
Company
HPC
Description
PR65C - Half-articulated foot Ø65 - Maximum load 18000N
Bill of material
HPC - PR65C-16-150/SS
REF
Part number
PR65C-16-150/SS
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
D
Ø
65 mm
F
Ø
M16
mm
B
150
mm
A
39
mm
AF
13
mm
G
29 mm
H
189
mm
H1
192
mm
C
Static load
18000
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions