CAD model selection
HPC - PTA100-20-100/SS/EB
Company
HPC
Description
PTA100ss/eb - Articulated foot with Ø100 sheet metal base - Max load: 15000 N. Rubber sole in EPDM, blue
Bill of material
HPC - PTA100-20-100/SS/EB
REF
Part number
PTA100-20-100/SS/EB
ROT1
Tilt angle left / right
°
ROT2
Tilt angle forward / backward
°
D
ØD
100 mm
F
ØF
M20
B
100
mm
A
43.0
mm
AF
A/F
17
mm
G
30 mm
H
143.0
mm
C
Static load
15000 N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions