CAD model selection
HPC - BPPL6-10
Company
HPC
Description
BPPL - Mini bille porteuse à palier lisse - A encastrer
Bill of material
HPC - BPPL6-10
REF
Part number
BPPL6-10
D
ØD - Ball
6.5
mm
D1
Ø
10.0
mm
D2
Ø
13
mm
H1
3.2
mm
H2
11.2
mm
H3
1.2
mm
H4
4.2 mm
A
Ø H7
10.0
mm
CC
Max load
116
kg
MAS
Weight
4
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions