CAD model selection
HPC - BPVM10-12
Company
HPC
Description
BPVM - Bille porteuse vissable miniature - Déplacement fluide
Bill of material
HPC - BPVM10-12
REF
Part number
BPVM10-12
D1
Ø
M10
mm
L1
12
mm
D
ØD - Ball
4.5
mm
SW
2.0
mm
CDSM
Max. tightening torque
0.6
Nm
CA
Static carrying figure
556
N
MAS
Weight
5
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions